(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex Type Inch Size)

Deep Socket (Double Hex Type Inch Size)
  • Volume Discount

[Features]
· KTC unique Power Fit has been adopted to both aperture and drive.
· Double hex type which is easy to insert in bolts and nuts.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

B4L-7/8W

Part Number
B4L-7/8W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Width across flat dimension (S Measurement) 7/8 Overall length (L dimension)(mm) 100 Details Type Insertion Angle 12.7 mm
Trusco Code 383-4824 Mass(g) 273 Features KTC unique Power Fit has been adopted to both aperture and drive. It is a 12-angle type easy to insert into bolts and nuts.

Please check the type/dimensions/specifications of the part B4L-7/8W in the Deep Socket (Double Hex Type Inch Size) series.

Additional Products in this Category

Tech Support