(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 6-Point Socket, NB3-10

Socket Wrenches - 6-Point Socket, NB3-10

Click this image to zoom it.

Move the mouse over the image to zoom

  • NB3-17
  • NB4-17
  • Volume Discount

•Single Item / Set : Single Item Socket
•Use : Manual Operation
•Socket Shape : Hexagonal
•Flat Width (Dimension S) : 10, 12, 13, 14, 17, 18, 19, 21, 22, 30, 32, 8, 9, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬), Start-up and shut down time/symmetry: 200 ns or less/-¦5% (when 1 kHz, at maximum output)
For complete product overview and details on Socket (Hex Type), see the sections below:

Part Number

Configured Part Number is shown.

NB3-10

Part Number
NB3-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 10 Overall length (L dimension)(mm) 22
Trusco Code 395-2339 Mass(g) 18 Features The greatest masterpiece bringing together the KTC creation framework is Nepros. Uses N Power Fit to make the contact surface larger, reducing the concentration of stress to the thin part, which is gentle to the bolts and nuts, and prevents slipping.

Please check the type/dimensions/specifications of the part NB3-10 in the Socket Wrenches - 6-Point Socket, NB3-10 series.

Additional Products in this Category

Tech Support