(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket (Hex Type / Inch Size) (Part Numbers)

Socket (Hex Type / Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A standard type which is of a compact design with a shorter overall length than conventional products, easy to work in narrow places.
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
B4-1-1/8
B4-7/16
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1-1/841373-2355204
1 Piece(s)Available

8 Days or more

7/1629373-258441

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Details Type Insertion Angle 12.7 mm Features It is a standard type which is of a compact design with a shorter overall length than conventional products and easy to work in narrow places. KTC unique Power Fit has been adopted to both aperture and drive.

Additional Products in this Category

Tech Support