(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench (Imperial) (Part Numbers)

Combination Wrench (Imperial)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TMS208B
  • MS2-5/8
  • Volume Discount

[Features]
· A "new spear-shaped head" achieves the world's smallest head width.
· (R1) type sectional structure is used, making it lightweight and resistant to bending.
· Sizes are indicated in large and easy-to-see embossing forging.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
MS2-1
MS2-1-1/2
MS2-1-1/4
MS2-1-1/8
MS2-1-3/8
MS2-5/8
MS2-7/16
MS2-7/32
MS2-9/16
MS2-11/16
MS2-15/16
TMS208B
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(Inch)
Single Item / Set Set Content
(Point)
Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

3511Single Item-373-6571423-
1 Piece(s)Available

11 Days or more

5211-1/2Single Item-373-65981382-
1 Piece(s)Available

8 Days or more

4711-1/4Single Item-373-6610836-
1 Piece(s)Available

8 Days or more

4211-1/8Single Item-373-6628650-
1 Piece(s)Available

11 Days or more

4811-3/8Single Item-373-66521070-
1 Piece(s)Available

8 Days or more

2155/8Single Item-373-6741134-
1 Piece(s)Available

8 Days or more

1617/16Single Item-373-675055-
1 Piece(s)Available

11 Days or more

967/32Single Item-373-676813-
1 Piece(s)Available

8 Days or more

1909/16Single Item-373-678498-
1 Piece(s)Available

8 Days or more

22511/16Single Item-373-6580153-
1 Piece(s)Available

8 Days or more

33715/16Single Item-373-6661380-
1 Piece(s)Available

8 Days or more

-1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 7/16 / 9/16 / 11/16Set Product8373-8841-1000

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15

Additional Products in this Category

Tech Support