(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination, Offset Type, NMS2 (NMS2-08)

Wrenches - Combination, Offset Type, NMS2 NMS2-08

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Combination Wrench, see the sections below:

Part Number

Configured Part Number is shown.

NMS2-08

Part Number
NMS2-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1258395-291630

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Please check the type/dimensions/specifications of the part NMS2-08 in the Wrenches - Combination, Offset Type, NMS2 series.

Products like this...

Part Number
NMS2-10
NMS2-13
NMS2-14
NMS2-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

15010395-292450
1 Piece(s)Available

8 Days or more

18013395-294190
1 Piece(s)Available

8 Days or more

19014395-2959100
1 Piece(s)Available

8 Days or more

22517395-2967165

Additional Products in this Category

Tech Support