(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Type for Metals and Plastic, 151-29231【10 Pieces Per Package】

Deburring Blades - Long-Reach Type for Metals and Plastic, 151-29231
  • Volume Discount

Application: Inner Circumference Rear Side
Compatible Shaviv Express: 351-29231
Content: Blade
Cutting Direction: Clockwise
Feature: Short Nose, For Reverse Side Machining of a Hole
Long Shaft (Applicable Handle): Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Long Shaft (Applicable Holder): E Holder (M Holder)
Model: Manual
Short Shaft (Supported Handle): Mango II Short Axis E Type, Mango Clip E, Handle 1 Type
Work Material: Plastic
Work Material Properties: Iron, Aluminum, Copper, Plastic
For complete product overview and details on Deburring Blades - Long-Reach Type for Metals and Plastic, 151-29231 see the sections below:

Part Number

Configured Part Number is shown.

151-29231

Part Number
151-29231
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Plastic
Application Inner Circumference Rear Side Work Material Properties Iron, Aluminum, Copper, Plastic Cutting direction Clockwise
Compatible Shaviv Express 351-29231 Features Short Nose, For Reverse Side Machining of a Hole Long Shaft (Applicable Holder) E Holder (M Holder)
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Please check the type/dimensions/specifications of the part 151-29231 in the Deburring Blades - Long-Reach Type for Metals and Plastic, 151-29231 series.

Additional Products in this Category

Tech Support