(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 60 Degree Angle, 151-29111【10 Pieces Per Package】

Deburring Blades - Carbide, 60 Degree Angle, 151-29111
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Carbide
•Angle Cutting: 60°
•Application: Outer Circumference / Plane / Board / Key Groove Edge / Valley Angle Corner

Part Number

Configured Part Number is shown.

151-29111

Part Number
151-29111
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Hardened Steel / Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Material Carbide Cutting Angle 60° Application Outer Circumference / Plane / Board / Key Groove Edge / Valley Angle Corner
Details Type Carbide Blade angle(°) 60 Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Hardened Steel, Plastic, Carbide / Glass
Cutting direction Compatible Shaviv Express 351-29111 Features Scribing Needle, Re-Polishable
Long Shaft (Applicable Holder) E Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Please check the type/dimensions/specifications of the part 151-29111 in the Deburring Blades - Carbide, 60 Degree Angle, 151-29111 series.

Additional Products in this Category

Tech Support