(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 41 Degree Angle, TiN Coated, 151-29096【10 Pieces Per Package】

Deburring Blades - 41 Degree Angle, TiN Coated, 151-29096
  • Volume Discount

•Model: Manual
•Content: Blade
•Angle Cutting: 41°
•Application: Ridgeline, Front Side Inner Circumference
•Compatible Shaviv Express: 351-29096

Part Number

Configured Part Number is shown.

151-29096

Part Number
151-29096
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Stainless Steel / Plastic
Cutting Angle 41° Application Ridgeline, Front Side Inner Circumference Details Type TiN Coating
Blade angle(°) 41 Work Material Properties Iron, Aluminum, Copper, Stainless, Plastic Cutting direction Counterclockwise
Compatible Shaviv Express 351-29096 Features For Left Rotation, Same Shape as B10 Long Shaft (Applicable Holder) B Holder (M Holder)
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-29096 in the Deburring Blades - 41 Degree Angle, TiN Coated, 151-29096 series.

Additional Products in this Category

Tech Support