(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Deburring Blades - Scraper Blade C42, Triangular Type, 155-90079

Deburring Blades - Scraper Blade C42, Triangular Type, 155-90079
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
•Product Type: Scrape-Burr 42 For Heavy Cutting
•Feature: Blade C42 has a powerful 3-sided blade for heavy-duty cutting. Blades cannot be replaced

PDF

Part Number

Configured Part Number is shown.

155-90079

 
Part Number
155-90079
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
Product Type Scrape-Burr 42 For Heavy Cutting Features Blade C42 has a powerful 3-sided blade for heavy-duty cutting. Blades cannot be replaced Blade C42
Handle Glober

Please check the type/dimensions/specifications of the part 155-90079 in the Deburring Blades - Scraper Blade C42, Triangular Type, 155-90079 series.

Additional Products in this Category

Tech Support