(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Set EF with Retractable Holder, 154-00033【7 Pieces Per Package】 (Part Numbers)

Deburring Blades - Long-Reach Set EF with Retractable Holder, 154-00033
  • Volume Discount

•Model: Manual
•Content: Set
•Product Type: Deburring & chamfering kit
•Feature: A premium kit made up of popular items used in a wide variety of applications, which has been made available as 5 different types corresponding to different applications. It comes in an original box handy for both carrying and storing away
•Kit Content Handle: Long Reach Handle for Mango II

PDF

Part Number

Configured Part Number is shown.

154-00033

 
Part Number
154-00033
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

7 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Product Type Deburring & chamfering kit
Features A premium kit made up of popular items used in a wide variety of applications, which has been made available as 5 different types corresponding to different applications. It comes in an original box handy for both carrying and storing away. Kit Contents (Handle) Long Reach Handle for Mango II Kit Contents (Elastic Holder) Retractable Holder E F
Kit Contents (Blade) E100S、E111、E200、E300、E601、F20、F26X

Please check the type/dimensions/specifications of the part 154-00033 in the Deburring Blades - Long-Reach Set EF with Retractable Holder, 154-00033 series.

Additional Products in this Category

Tech Support