(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Universal Kit for Sheet Material Processing, 154-00038

Deburring Blades - Universal Kit for Sheet Material Processing, 154-00038
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Plate Chamfering, Front and Back Inner Circumference at Same Time, Plane
•Product Type: Universal kit for general and sheet materials
•Feature: It is a kit which can be used in various sheet material processing like metal, plastic, acrylic, etc. It is also suitable for general edge processing. Can be used for both kinds of processing at the same time.

PDF

Part Number

Configured Part Number is shown.

154-00038

 
Part Number
154-00038
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Plate Chamfering, Front and Back Inner Circumference at Same Time, Plane
Product Type Universal kit for general and sheet materials Features It is a kit which can be used in various sheet material processing like metal, plastic, acrylic, etc. It is also suitable for general edge processing. Can be used for both kinds of processing at the same time. Kit Contents (Handle) Mango II Long Reach Handle
Kit Contents (Elastic Holder) B Type, BR Type, D5 Type, E Type Kit Contents (Blade) B10, B20, B30, B70, E100, E200, E300, D80C, D82C, D85 x 1 each, R10, R30 x 2 each

Please check the type/dimensions/specifications of the part 154-00038 in the Deburring Blades - Universal Kit for Sheet Material Processing, 154-00038 series.

Additional Products in this Category

Tech Support