(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Set F, Countersink Type, 155-90071

Deburring Blades - Long-Reach Set F, Countersink Type, 155-90071
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Inner Circumference Front Side
•Product Type: Mango II Long Reach Set F "Countersink"
•Feature: Ideal for drilling holes up to 20 mm in diameter

Part Number

Configured Part Number is shown.

155-90071

Part Number
155-90071
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Inner Circumference Front Side
Product Type Mango II Long Reach Set F "Countersink" Features Ideal for drilling holes up to 20 mm in diameter Retractable Holder F
Blade F20

Please check the type/dimensions/specifications of the part 155-90071 in the Deburring Blades - Long-Reach Set F, Countersink Type, 155-90071 series.

Additional Products in this Category

Tech Support