(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deburring Blades - Long-Reach Blade Set C with Handle, 155-90062

Deburring Blades - Long-Reach Blade Set C with Handle, 155-90062
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
•Product Type: Mango II Long Reach Set C "The Scraper"
•Feature: The accessory blade C42 has a triangular shape. This allows for a high accuracy finish. A wrench is supplied especially for attaching and detaching C type blades.

Part Number

Configured Part Number is shown.

155-90062

Part Number
155-90062
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Back Side Inner Circumference, Inner Wall Hole, Plane
Product Type Mango II Long Reach Set C "The Scraper" Features The accessory blade C42 has a triangular shape. This allows for a high accuracy finish. A wrench is supplied especially for attaching and detaching C type blades. Retractable Holder C
Blade C42

Please check the type/dimensions/specifications of the part 155-90062 in the Deburring Blades - Long-Reach Blade Set C with Handle, 155-90062 series.

Additional Products in this Category

Tech Support