(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deburring Blades - All Round Set, B Type with Expandable Holder, 155-29065

Deburring Blades - All Round Set, B Type with Expandable Holder, 155-29065
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference
•Product Type: Shaviv Set B "All Round"
•Feature: A staple for straight lines and curves. B type expandable holder included and can be mounted perpendicular to the shaft.

Part Number

Configured Part Number is shown.

155-29065

Part Number
155-29065
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference
Product Type Shaviv Set B "All Round" Features A staple for straight lines and curves. B type expandable holder included and can be mounted perpendicular to the shaft. Retractable Holder B
Blade B10、B20 Handle Handle A

Please check the type/dimensions/specifications of the part 155-29065 in the Deburring Blades - All Round Set, B Type with Expandable Holder, 155-29065 series.

Additional Products in this Category

Tech Support