(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Blade Set D with Handle, 155-90064 (Part Numbers)

Deburring Blades - Long-Reach Blade Set D with Handle, 155-90064
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Plane, Plate Chamfer
•Product Type: Mango II Long Reach Set D "Board Chamfering & Plane Machining"
•Feature: Ideal for plate materials up to 3 mm thick. Both angles can be worked on at once. Change blade angle to create flat surface finish.

Part Number

Configured Part Number is shown.

155-90064

Part Number
155-90064
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Plane, Plate Chamfer
Product Type Mango II Long Reach Set D "Board Chamfering & Plane Machining" Features Ideal for plate materials up to 3 mm thick. Both angles can be worked on at once. Change blade angle to create flat surface finish. Retractable Holder D
Blade D80C

Please check the type/dimensions/specifications of the part 155-90064 in the Deburring Blades - Long-Reach Blade Set D with Handle, 155-90064 series.

Additional Products in this Category

Tech Support