(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 25 Degree Angle, Triangular Type, 151-29115【10 Pieces Per Package】 (Part Numbers)

Deburring Blades - Carbide, 25 Degree Angle, Triangular Type, 151-29115
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Carbide
•Angle Cutting: 25°
•Application: Tanikado (Square) Corner

Part Number

Configured Part Number is shown.

151-29115

Part Number
151-29115
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Hardened Steel / Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Material Carbide Cutting Angle 25° Application Tanikado (Square) Corner
Details Type Carbide Blade angle(°) 25 Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Hardened Steel, Plastic
Cutting direction Compatible Shaviv Express 351-29115 Blade type Triangle type
Features Three-faced blade, for edging after machining Long Shaft (Applicable Holder) G3 Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29115 in the Deburring Blades - Carbide, 25 Degree Angle, Triangular Type, 151-29115 series.

Additional Products in this Category

Tech Support