(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 43 Degree Angle, Diamond Coated, 151-29036【10 Pieces Per Package】

Deburring Blades - 43 Degree Angle, Diamond Coated, 151-29036
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Diamond Coating
•Angle Cutting: 43°
•Application: Ridgeline, Front Side Inner Circumference

Part Number

Configured Part Number is shown.

151-29036

Part Number
151-29036
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Material Diamond Coating
Cutting Angle 43° Application Ridgeline, Front Side Inner Circumference Details Type Diamond Coating
Blade angle(°) 43 Work Material Properties Carbide, Glass Cutting direction Clockwise
Compatible Shaviv Express 351-29036 Features Same Shape as E100 Long Shaft (Applicable Holder) E Holder (M Holder)
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Additional Products in this Category

Tech Support