(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 44 Degree Angle, Straight/Front Hole Edges, 151-29035【10 Pieces Per Package】

Deburring Blades - Carbide, 44 Degree Angle, Straight/Front Hole Edges, 151-29035
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Carbide
•Angle Cutting: 44°
•Application: Ridgeline, Front Side Inner Circumference

Part Number

Configured Part Number is shown.

151-29035

Part Number
151-29035
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Hardened Steel / Plastic
Material Carbide Cutting Angle 44° Application Ridgeline, Front Side Inner Circumference
Details Type Carbide Blade angle(°) 44 Work Material Properties Hardened Steel/Plastic
Cutting direction Clockwise Compatible Shaviv Express 351-29035 Features Same shape as E100 but slightly smaller in size
Long Shaft (Applicable Holder) E Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis E Type, Mango Clip E, Handle 1 Type

Additional Products in this Category

Tech Support