(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 41 Degree Angle, 151-29013【10 Pieces Per Package】

Deburring Blades - Carbide, 41 Degree Angle, 151-29013
  • Volume Discount

Angle Cutting: 41°
Application: Ridgeline, Front Side Inner Circumference
Blade Angle: 41
Compatible Shaviv Express: 351-29013
Content: Blade
Cutting Direction: Clockwise
Details Type: Carbide
Feature: Same Shape as B10
Long Shaft (Applicable Handle): Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Long Shaft (Applicable Holder): B Holder (M Holder)
Material: Carbide
Model: Manual
Short Shaft (Supported Handle): Mango II Short Axis B Type
Work Material: Stainless Steel
Work Material Properties: Iron, Aluminum, Copper, Hardened Steel, Plastic

Part Number

Configured Part Number is shown.

151-29013

Part Number
151-29013
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Stainless Steel / Plastic
Material Carbide Cutting Angle 41° Application Ridgeline, Front Side Inner Circumference
Details Type Carbide Blade angle(°) 41 Work Material Properties Iron, Aluminum, Copper, Hardened Steel, Plastic
Cutting direction Clockwise Compatible Shaviv Express 351-29013 Features Same Shape as B10
Long Shaft (Applicable Holder) B Holder (M Holder) Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-29013 in the Deburring Blades - Carbide, 41 Degree Angle, 151-29013 series.

Additional Products in this Category

Tech Support