(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond File for Metal Molds (NKS Type)【1-6 Pieces Per Package】

Diamond File for Metal Molds (NKS Type)
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Length of Electroplated Section (mm): 20
•Overall Length (mm): 140
•Particle Size (#): 200

Part Number

Configured Part Number is shown.

Part Number
391-3000
391-3001
391-3003
391-3004
391-3005
391-3006
391-3008
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Single Item / Set Width
(mm)
Thickness
(mm)
Packaging Quantity
(Book)

6 Pieces Per Package

1 Pack(s)Available

13 Days or more

Set Product--6
1 Piece(s)Available

13 Days or more

Single Item3.31.51
1 Piece(s)Available

13 Days or more

Single Item22.31
1 Piece(s)Available

13 Days or more

Single Item2.22.21
1 Piece(s)Available

13 Days or more

Single Item2.42.41
1 Piece(s)Available

13 Days or more

Single Item3.31.81
1 Piece(s)Available

13 Days or more

Single Item2.82.81

Loading...

  1. 1

Basic Information

Model Diamond Electrodeposition File Overall Length L(mm) 140 Particle Size(#) 200
Length of Electroplated Section(mm) 20

Additional Products in this Category

Tech Support