(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arakan Standard Main Body

Arakan Standard Main Body

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Other Related Products
•Set/Single Item: Single Item
•Depth (mm): 160
•Type: Main Body
•Width (mm): 42

Part Number

Configured Part Number is shown.

Part Number
AK-STDH
AK-STDR
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Trusco Code Blade
1 Piece(s)Available

7 Days or more

62377-1130Flat blade
1 Piece(s)Available

7 Days or more

68377-1148Circular Blade

Loading...

  1. 1

Basic Information

Model Other Related Products Single Item / Set Single Item Width(mm) 42
Depth(mm) 160 Type Main Body Mass(g) 75
Features An unprecedented, new type of tool that allows quick and easy completion of troublesome grinding work such as intermediate sheet metal finishing, rough grinding of plaster board, plastic, and lumber, chamfering, rust removal, paint stripping, and the like. Unlike conventional blades, it is very safe and can be used easily by anyone. The blade is made from high quality super-hardened steel which is Parkerized to ensure rust prevention, making it suitable for long-time use. Application Sheet Metal, Plaster Board, Plastic, Lumber Grinding Tool. Blade material Steel
Material: Grip ABS Resin

Additional Products in this Category

Tech Support