(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MMS Powerful Metal Saw Types, Non-Treated Products

MMS Powerful Metal Saw Types, Non-Treated Products
  • Volume Discount

•Material: High-Speed Steel
•Hole Diameter (mm): 25.4
•Coating: Non-Coated
•External Shape Dimensional Tolerance (mm): 0~+1
•Dimensional Tolerance Of Hole Diameter: H7

Part Number

Configured Part Number is shown.

Part Number
MMS075X010P06
MMS075X011P06
MMS075X012P06
MMS075X013P06
MMS075X014P06
MMS075X015P06
MMS075X016P06
MMS075X017P06
MMS075X018P06
MMS075X019P06
MMS075X020P06
MMS075X021P06
MMS075X022P06
MMS075X023P06
MMS075X024P06
MMS075X025P06
MMS075X026P06
MMS075X027P06
MMS075X028P06
MMS075X029P06
MMS075X030P06
MMS100X010P06
MMS100X011P06
MMS100X012P06
MMS100X013P06
MMS100X014P06
MMS100X015P06
MMS100X016P06
MMS100X017P06
MMS100X018P06
MMS100X019P06
MMS100X020P06
MMS100X021P06
MMS100X022P06
MMS100X023P06
MMS100X024P06
MMS100X025P06
MMS100X026P06
MMS100X027P06
MMS100X028P06
MMS100X029P06
MMS100X030P06
MMS125X010P06
MMS125X011P06
MMS125X012P06
MMS125X013P06
MMS125X014P06
MMS125X015P06
MMS125X016P06
MMS125X017P06
MMS125X018P06
MMS125X019P06
MMS125X020P06
MMS125X021P06
MMS125X022P06
MMS125X023P06
MMS125X024P06
MMS125X025P06
MMS125X026P06
MMS125X027P06
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
blade type Number of flutes Diameter of Hub
(mm)
1 Piece(s)Available

12 Days or more

7516W Blade Shaped (Curvilinear Blade)4035
1 Piece(s)Available

12 Days or more

751.16W Blade Shaped (Curvilinear Blade)4035
1 Piece(s)Available

12 Days or more

751.26W Blade Shaped (Curvilinear Blade)4035
1 Piece(s)Available

12 Days or more

751.36W Blade Shaped (Curvilinear Blade)4035
1 Piece(s)Available

12 Days or more

751.46W Blade Shaped (Curvilinear Blade)4035
1 Piece(s)Available

12 Days or more

751.56BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

751.66BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

751.76BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

751.86BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

751.96BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

7526BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.16BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.26BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.36BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.46BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.56BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.66BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.76BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.86BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

752.96BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

7536BW Blade Type (Alternate Blade)4035
1 Piece(s)Available

12 Days or more

10016W Blade Shaped (Curvilinear Blade)5045
1 Piece(s)Available

12 Days or more

1001.16W Blade Shaped (Curvilinear Blade)5045
1 Piece(s)Available

12 Days or more

1001.26W Blade Shaped (Curvilinear Blade)5045
1 Piece(s)Available

12 Days or more

1001.36W Blade Shaped (Curvilinear Blade)5045
1 Piece(s)Available

12 Days or more

1001.46W Blade Shaped (Curvilinear Blade)5045
1 Piece(s)Available

12 Days or more

1001.56BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1001.66BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1001.76BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1001.86BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1001.96BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

10026BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.16BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.26BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.36BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.46BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.56BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.66BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.76BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.86BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

1002.96BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

10036BW Blade Type (Alternate Blade)5045
1 Piece(s)Available

12 Days or more

12516W Blade Shaped (Curvilinear Blade)6450
1 Piece(s)Available

12 Days or more

1251.16W Blade Shaped (Curvilinear Blade)6450
1 Piece(s)Available

12 Days or more

1251.26W Blade Shaped (Curvilinear Blade)6450
1 Piece(s)Available

12 Days or more

1251.36W Blade Shaped (Curvilinear Blade)6450
1 Piece(s)Available

12 Days or more

1251.46W Blade Shaped (Curvilinear Blade)6450
1 Piece(s)Available

12 Days or more

1251.56BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1251.66BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1251.76BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1251.86BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1251.96BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

12526BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.16BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.26BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.36BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.46BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.56BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.66BW Blade Type (Alternate Blade)6450
1 Piece(s)Available

12 Days or more

1252.76BW Blade Type (Alternate Blade)6450

Loading...

Basic Information

Application For Ordinary Steel / For stainless steel Material high-speed steel Hole Diameter(mm) 25.4
Coating Non-Coated External Shape Dimensional Tolerance(mm) 0~+1 Dimensional Tolerance of Hole Diameter H7

Additional Products in this Category

Tech Support