(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit - 29-Piece Set

Screwdriver Bit - 29-Piece Set
  • Volume Discount

•Tip Model : Combination
•Single Item / Set : Set Product
For complete product overview and details on Bit Set, see the sections below:

Part Number

Configured Part Number is shown.

1315055

Part Number
1315055
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Combination Single Product Set Product Set Product Presence of magnet at the blade tip Available
Whether there is a double-end function NA Package size(mm) H40×W225×D145 Weight(g) 414
Shaft Diameter(mm) φ2.35 Number Contained In A Packet 29pcs Set Content Diamond Grindstone x 13, Grindstone for Metal WA Material x 3, Grindstone for Stone GC Material x 3, Cup Brush: Wire / Brass / Pig Bristles x 1 Each, Felt Buff x 3, Diamond Cutter: φ20 mm / φ26 mm x 2 Each

Please check the type/dimensions/specifications of the part 1315055 in the Screwdriver Bit - 29-Piece Set series.

Additional Products in this Category

Tech Support