(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
1-flute type. For steel and stainless steel. All products are TiN coated.
Part Number
Configured Part Number is shown.
CS2S1666
Application | Hole Chamfer | Tip angle (θ) | 90 |
---|---|---|---|
Tool Diameter (D)(mm) | 66 | work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
Tool Material Type | Cobalt HSS | Coating Y/N | Available |
Coating Type | TiN | Overall Length(mm) | 100 |
Number of flutes | 1 | Chamfer diameter(mm) | 26~65 |
Show More | |||
Shank length(mm) | 69 | Shank diameter (d)(mm) | 16 |
Tip diameter(mm) | 24 | - | - |
Show Less |
Application | Hole Chamfer | Tip angle (θ) | 90 | Tool Diameter (D)(mm) | 66 |
---|---|---|---|---|---|
work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
Tool Material Type | Cobalt HSS | Coating Y/N | Available | Coating Type | TiN |
Overall Length(mm) | 100 | Number of flutes | 1 | Chamfer diameter(mm) | 26~65 |
Shank length(mm) | 69 | Shank diameter (d)(mm) | 16 | Tip diameter(mm) | 24 |
Please check the type/dimensions/specifications of the part CS2S1666 in the CS2S Type II Chamfering Cutter (Single Flute), Straight Shank series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy