(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, High Helical Flute, HH

HSS Spiral Reamers - Straight Shank, High Helical Flute, HH
  • Volume Discount

Made using cobalt HSS for even longer cutting life. Also effective with thermally refined materials of 40 HRC or less.

PDF

Part Number

Configured Part Number is shown.

HH6.50

 
Part Number
HH6.50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 6.5 Shank Type straight shank work material general steel / Cast Iron / Resin / Die Steel / Alloy Steel
Groove Length(mm) 35 Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA Overall Length L(mm) 110 Grip length T(mm) 5
Diameter tolerance(mm) 0~0.005 Shank length ℓ2(mm) 35 Neck diameter(mm) 6.30~6.00
Number of flutes 3 Tool Material Type Cobalt HSS

Please check the type/dimensions/specifications of the part HH6.50 in the HSS Spiral Reamers - Straight Shank, High Helical Flute, HH series.

Additional Products in this Category

Tech Support