(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Short blade type. A straight shank. Uses MCo material (cobalt high speed steel).
Part Number
Configured Part Number is shown.
CR060
Tool Diameter(mm) | 6 | Shank Type | straight shank |
---|---|---|---|
work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Alloy Steel[○] | Groove Length(mm) | 30 |
Coating Y/N | NA | Groove Shape | Straight |
Base Blade Y/N | NA | Number of flutes NT | 6 |
Overall Length L(mm) | 130 | Handle Diameter D(mm) | 5 |
Tool Material Type | Cobalt HSS | Diameter tolerance | m5 |
Show More | |||
Tip chamfer angle | 45° | Shank length(mm) | 50 |
BT. | 0.03/100 | Diameter tolerance details | +0.004~+0.009 |
Show Less |
Tool Diameter(mm) | 6 | Shank Type | straight shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel |
---|---|---|---|---|---|
Groove Length(mm) | 30 | Coating Y/N | NA | Groove Shape | Straight |
Base Blade Y/N | NA | Number of flutes NT | 6 | Overall Length L(mm) | 130 |
Handle Diameter D(mm) | 5 | Tool Material Type | Cobalt HSS | Diameter tolerance | m5 |
Tip chamfer angle | 45° | Shank length(mm) | 50 | BT. | 0.03/100 |
Diameter tolerance details | +0.004~+0.009 |
Please check the type/dimensions/specifications of the part CR060 in the HSS Straight Reamers - Straight Shank, Chucking Type, CR series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy