(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED4 Square End Mill, 4-Flute, Non-Coated

SED4 Square End Mill, 4-Flute, Non-Coated
  • Volume Discount

An end mill with an abundant range of blade diameters which can be used for machining non-ferrous materials through to steel.

Part Number

Configured Part Number is shown.

Part Number
SED4020
SED4030
SED4031
SED4032
SED4033
SED4034
SED4035
SED4036
SED4037
SED4038
SED4039
SED4040
SED4041
SED4042
SED4043
SED4044
SED4045
SED4046
SED4047
SED4048
SED4049
SED4050
SED4051
SED4052
SED4053
SED4054
SED4055
SED4056
SED4057
SED4058
SED4059
SED4060
SED4061
SED4062
SED4063
SED4064
SED4065
SED4066
SED4067
SED4068
SED4069
SED4070
SED4071
SED4072
SED4073
SED4074
SED4075
SED4076
SED4077
SED4078
SED4079
SED4080
SED4081
SED4082
SED4083
SED4084
SED4085
SED4086
SED4087
SED4088
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

26445
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

3.110645
1 Piece(s)Available

12 Days or more

3.210645
1 Piece(s)Available

12 Days or more

3.310645
1 Piece(s)Available

12 Days or more

3.410645
1 Piece(s)Available

12 Days or more

3.510645
1 Piece(s)Available

12 Days or more

3.612645
1 Piece(s)Available

12 Days or more

3.712645
1 Piece(s)Available

12 Days or more

3.812645
1 Piece(s)Available

12 Days or more

3.912645
1 Piece(s)Available

9 Days or more

412645
1 Piece(s)Available

12 Days or more

4.112645
1 Piece(s)Available

12 Days or more

4.212645
1 Piece(s)Available

12 Days or more

4.312645
1 Piece(s)Available

12 Days or more

4.412645
1 Piece(s)Available

12 Days or more

4.512645
1 Piece(s)Available

12 Days or more

4.615650
1 Piece(s)Available

12 Days or more

4.715650
1 Piece(s)Available

12 Days or more

4.815650
1 Piece(s)Available

12 Days or more

4.915650
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

12 Days or more

5.115650
1 Piece(s)Available

12 Days or more

5.215650
1 Piece(s)Available

12 Days or more

5.315650
1 Piece(s)Available

12 Days or more

5.415650
1 Piece(s)Available

12 Days or more

5.515650
1 Piece(s)Available

12 Days or more

5.615650
1 Piece(s)Available

12 Days or more

5.715650
1 Piece(s)Available

12 Days or more

5.815650
1 Piece(s)Available

12 Days or more

5.915650
1 Piece(s)Available

12 Days or more

615650
1 Piece(s)Available

12 Days or more

6.118860
1 Piece(s)Available

12 Days or more

6.218860
1 Piece(s)Available

12 Days or more

6.318860
1 Piece(s)Available

12 Days or more

6.418860
1 Piece(s)Available

12 Days or more

6.518860
1 Piece(s)Available

12 Days or more

6.618860
1 Piece(s)Available

12 Days or more

6.718860
1 Piece(s)Available

12 Days or more

6.818860
1 Piece(s)Available

12 Days or more

6.918860
1 Piece(s)Available

12 Days or more

718860
1 Piece(s)Available

12 Days or more

7.118860
1 Piece(s)Available

12 Days or more

7.218860
1 Piece(s)Available

12 Days or more

7.318860
1 Piece(s)Available

12 Days or more

7.418860
1 Piece(s)Available

12 Days or more

7.518860
1 Piece(s)Available

12 Days or more

7.618860
1 Piece(s)Available

12 Days or more

7.718860
1 Piece(s)Available

12 Days or more

7.818860
1 Piece(s)Available

12 Days or more

7.918860
1 Piece(s)Available

8 Days or more

818860
1 Piece(s)Available

12 Days or more

8.1221070
1 Piece(s)Available

12 Days or more

8.2221070
1 Piece(s)Available

12 Days or more

8.3221070
1 Piece(s)Available

12 Days or more

8.4221070
1 Piece(s)Available

12 Days or more

8.5221070
1 Piece(s)Available

12 Days or more

8.6221070
1 Piece(s)Available

12 Days or more

8.7221070
1 Piece(s)Available

12 Days or more

8.8221070

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support