(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handheld Digital Thermometer - Infrared with Laser Pointer

Handheld Digital Thermometer - Infrared with Laser Pointer
  • Volume Discount

A radiation thermometer which allows temperature measurement without making contact.
[Features]
· A non-contact type that's safe and hygienic.
· The measurement location can be seen at a glance.
· Laser pointer makes the measurement point clear from distant locations.
· The center of the measuring range circle can be found (actually approx. 2 cm down from the center).
[Applications]
· Convenient for various temperature measurements.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
73010
73014
Part NumberMinimum order quantityVolume DiscountDays to Ship Temperature Measuring Range
(°C)
Type Measurement accuracy 1 Scale
(°C)
Radiation rate Battery life Mass
(g)
Auto Power-Off
1 Piece(s)Available

8 Days or more

-60~500-0 to 500°C: ±2% or ±2°C (use the higher value) / -60 to 0°C: ±2°C + Display Temperature x 0.05°C-0.95 (Fixed)Continuous operating time is 14 hours240After 15 seconds in the non-operational state
1 Piece(s)Available

8 Days or more

-60~625Variable emissivity type0 to 625°C: ±2% or ±2°C (use the higher value) / -60 to 0°C: ±2°C + Display Temperature x 0.05°C1Adjustable from 0.1 to 1 (initial setting is 0.95)Continuous usable time is about 14 hours245After 60 seconds in the non-operational state

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature minimal display(°C) -9.9 to 199.9: 0.1/Otherwise: 1 Operating Temperature Range(°C) 0–50
Power Supply AAA Alkaline Batteries x 2 (Included for Testing) Laser Wavelength(nm) 635~660 Output Within 1 mW (JIS class 2)
Main Body Size(mm) 185×46×143

Additional Products in this Category

Tech Support