(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel-Mount Thermometer - 2 Relay Contact Outputs, AUM-1000NA-1

Panel-Mount Thermometer - 2 Relay Contact Outputs, AUM-1000NA-1
  • Volume Discount

•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -40 – 100
•Size (mm): 80(W)×40(H)×68(D)
•Accuracy (m): ±1℃(-20~100℃)
•Measuring Range: -40~100℃

Part Number

Configured Part Number is shown.

AUM-1000NA-1

Part Number
AUM-1000NA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermometer (External Sensor Type) Measurement Temperature Range(°C) -40 – 100 Size(mm) 80(W)×40(H)×68(D)
Accuracy(m) ±1℃(-20~100℃) Measuring Range -40~100℃ Features Relay equipped in two locations / Easy-to-see Red LED / Heating/cooling can be controlled, Hi/Lo alarm can be set, and heating can be controlled in two steps
Sensor Thermistor sensor (Included) Sensor error (±0.8°C) Power Supply 13 VAC/DC - 15.0 VAC Adapter Included, Sold Separately: AUM-1000NA-2 (transformer-included type) Operating Temperature and Humidity Range 0-60°C, 80%RH or less (Must be without Condensation)
Resolution 0.1℃ Features Temperature controller

Please check the type/dimensions/specifications of the part AUM-1000NA-1 in the Panel-Mount Thermometer - 2 Relay Contact Outputs, AUM-1000NA-1 series.

Additional Products in this Category

Tech Support