(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anemometer EA743CP

Anemometer EA743CP
  • Volume Discount

[Product Specifications]
・Wind speed-0.05 to 9.99, 10 to 40m/s (±3%+0.05m/s)
・Temperature-0 to 80℃ (±0.5℃)
・Probe-Top: dia. 10mm,Telescopic range: 200 to 1,100mm
・Power supply-rechargeable NiH battery and AC adapter (AC/DC)
・Dim.-80(W) x 42(D) x 150(H)mm
・Weight-450g

Part Number

Configured Part Number is shown.

EA743CP

Part Number
EA743CP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support