(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Tester
•Width (mm): 98
•Depth (mm): 39
•Height (mm): 177
•DC Voltage (v): 400mV/4V/40V/400V/1000V
Product Model | Digital Tester | DC Voltage(V) | 400mV/4V/40V/400V/1000V | AC voltage(V) | 400mV/4V/40V/400V/750V |
---|---|---|---|---|---|
DC current(A) | 400μA/4000μA/40mA/400mA/4A/10A | Alternating current(A) | 400μA/4000μA/40mA/400mA/4A/10A | Width(mm) | 98 |
Depth(mm) | 39 | Height(mm) | 177 | Frequency band | 9.999Hz~10MHz |
Capacitance | 40nF/400nF/4μF/40μF/400μF/4000μF | Ω | 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ | Power Supply | 006P(9V)X1 |
JAN Code | 4986702202033 | Mass(g) | Approx. 300 | Accessory | Test Lead, Battery, Manual |
Please check the type/dimensions/specifications of the part MT-4510 in the Digital Multi Meter MT-4510 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy