(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Analog Insulation Resistance Meter (4 range)

Analog Insulation Resistance Meter (4 range)
  • Volume Discount

[Features]
・ Impact-resistant design that meets field needs for robustness, drop-proof that can withstand drops from 1 m above concrete
・ High-luminance LED lighting meter and test leads with LED light to improve work efficiency in dark places
・ Simple scale for reliable reading of measured values
・ Safer testing, with live cable warning red LED
·Sturdy design makes it hard to break
·White LED lighting for easy reading in dimly lit locations
·Always know the battery consumption status
· Measurement switch with excellent operability
·Remotely control the start and stop of insulation resistance measurement using leads
·Function rotary switch with safety in mind

Part Number

Configured Part Number is shown.

Part Number
EA709BB-1
EA709BB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Measurement Voltage
(V)
Insulation resistance measurement range
(MΩ)
JAN code Manufacturer model no.
1 Piece(s)Available

9 Days or more

50/125/250/5000.01 to 1004548745186260IR4041-11
1 Piece(s)Available

9 Days or more

125/250/500/10000.01 to 20004548745186277IR4042-11

Loading...

  1. 1

Basic Information

Analog/digital analog Product category Main unit Number of ranges 4
Auto discharge function (Automatic discharge function) none Comparator function none Communication function none
Power Supply AA batteries x 4 Accessories Lead set with switch, carrying case, instruction manual, test battery Dimensions(mm) 159×40×92
Main body mass(g) 420

Additional Products in this Category

Tech Support