(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Medium diameter type primarily for AC and DC current measurement.
· Includes a function which measures AC/DC voltage and detects RMS.
· With resistance measurement (conductivity check) function.
· With data hold function, sleep function, and frequency measurement function.
Product Type | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | - | Alternating Current Voltage(V) | - |
---|---|---|---|---|---|
Direct Current Voltage(A) | 300 | Alternating Electrical Current(A) | 300 | Resistance(Ω) | - |
Signal Detection Method | Average rectification (MEAN) | Width(mm) | 59 | Depth(mm) | 26 |
Height(mm) | 147 | Maximum Display(Count) | 3999 | Trusco Code | 239-9423 |
Mass(g) | 100 | Features | Compact and lightweight type dedicated to direct current and alternating current measurements. | Power Supply | Button-type alkaline batteries (LR44) x 2 (Included) |
Maximum Measuring Conductor Diameter(mm) | 24 |
Please check the type/dimensions/specifications of the part CL-220 in the Clamp Tester (for AC/DC Current Measurement) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy