(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Vibration Meter VB-8201HA

Digital Vibration Meter VB-8201HA
  • Volume Discount

•Product Model: Vibration Meter
•Acceleration Measurement Range (m/s2): 200:0.5~199.9
•Speed ​​measurement range (mm/s): 200:0.5~199.9
•Accuracy: ±(5%+2dgt)(@80Hz/160Hz、@23±5℃)
•JAN Code: 4986702201876

Part Number

Configured Part Number is shown.

VB-8201HA

Part Number
VB-8201HA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product Model Vibrometer Acceleration Measurement Range(m/s2) 200:0.5~199.9 Speed ​​measurement range(mm/s) 200:0.5~199.9
Accuracy ±(5%+2dgt)(@80Hz/160Hz、@23±5℃) JAN Code 4986702201876 Sampling Approx. 1 Time/Sec
Power Supply 006P(9V)×1 Dimensions(mm) Body: 78 (W) x 185 (H) x 38 (D) Sensor part: φ16 x 29 Weight(g) Approximately 274
Accessory Probe with Magnetic Base x 1, Battery, Instruction Manual Calibration Points Speed: 50 (mm/s (160 Hz)), acceleration: 50 (m/s2 (160 Hz))

Additional Products in this Category

Tech Support