(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Vibration Meter
•Tachometer Type: For contact use
•Resolution: Speed: 0.1 mm/s, acceleration: 0.1 m/s2
•Accuracy: ±(0.5%+2dgt)(@80Hz/160Hz、23℃±5℃)
•JAN Code: 4986702302474
Product Model | Vibrometer | Tachometer Type | For Contact | Resolution | Speed: 0.1 mm/s, acceleration: 0.1 m/s2 |
---|---|---|---|---|---|
Accuracy | ±(0.5%+2dgt)(@80Hz/160Hz、23℃±5℃) | Measuring Range | Speed (mm/s): 200 mm/s (0.5 to 199.9 mm/s) (cm/s): 20 cm/s (0.05 to 19.19 cm/s), acceleration (m/s2): 200 (m/s2) 0.5 to 199.9 m/s (G): 0.05 to 20.39 G | JAN Code | 4986702302474 |
Display | 4-digit LCD display | Measurement Frequency Band | 10Hz~1kHz | Measurement items | Speed, acceleration, root mean square value (RMS), peak value (Peak), maximum value (Max HOLD) |
Memory Function | Speed, acceleration, maximum RMS value, minimum hold | Sampling | Approx. 1 Time/Sec | Data output | SD Card/RS-232C/USB Output |
Memory card | SD Card 1 G up to 16 G | Clock function | Built-in (Year / Month / Date / Hour : Minute) | Measuring interval | 1–3600 Second |
Operating Environment | Temperature: 0 to 50°C Humidity: 80% RH (however, no condensation) | Storage Environment | Temperature: 0 to 40°C Humidity: 10-85% RH (however, no condensation) | Power Supply | AA x 6 pcs (Alkaline Batteries Recommended) 9 VDC (*AC Adapter Sold Separately) |
Dimensions(mm) | Main Body: 203 X 76 X 38; Sensor Part: φ16 X 37 (Cable 1.2 m) | Weight(g) | Approximately 515 | Accessory | SD Card (4 GB)/Sensor with Magnetic Base/Battery/Manual/Hard Case |
Separately purchased product | Dedicated AC Adapter: Model MTVSM-932, USB Cable: Model USB-01/RS232C Cable: Model UPCB-02/Dedicated Software: Model SW-U801-WIN |
Please check the type/dimensions/specifications of the part VB-8205SD in the SD Card Datalogger Type Environmental Measuring Device Series VB-8205SD series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy