(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Ultraviolet Meter

Digital Ultraviolet Meter
  • Volume Discount

•Measurement Item: Ultraviolet
•Cord Length (mm): Approximately 100
•Resolution (lux): 1uW/cm²(0~1999)
•Accuracy: ±(4%fs+2dig)
•Dimension (mm): 70(W)X131(H)X25(D)

Part Number

Configured Part Number is shown.

UV-340A

Part Number
UV-340A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Detailed Measurement Items Ultraviolet Accuracy ±(4%fs+2dig) Dimensions(mm) 70(W)X131(H)X25(D)
Dimensions sensor(mm) 45(W)X170(H)X32(D) Cord Length(mm) Approximately 100 Resolution(lx) 1uW/cm²(0~1999)
Mass(g) Approximately 230 Type Suitable for UVA/UVB measurement Sensor Photo diode
Power Supply 006P(9V)X1 Measuring range 19,990/1,999 uW/cm² (HI/LOW Range) Measurement Waveform 290nm~390nm

Please check the type/dimensions/specifications of the part UV-340A in the Digital Ultraviolet Meter series.

Additional Products in this Category

Tech Support