(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0–10
•Resolution (m/s): 0.1
•Trusco Code: 335-0631
•Product Feature: Measurement is possible in ducts and duct outlets. Equipped with a duct holder and multipurpose clip for convenient installation of anemometer. Sensor probe telescopic type. (150 to 300 mm)
Product Model | Anemometer | Measurement wind speed range(m/s) | 0–10 | Resolution(m/s) | 0.1 |
---|---|---|---|---|---|
Measurement items | Wind Speed / Temperature | Trusco Code | 335-0631 | Product Features | Measurement is possible in ducts and duct outlets. Equipped with a duct holder and multipurpose clip for convenient installation of anemometer. Sensor probe telescopic type. (150 to 300 mm) |
Application | Measurement of air speed at the ventilation outlet. | Measurement accuracy | (± 1 digit) ± (0.3 m/s + 5% of measured value) [2.1 to 10 m/s] | Measuring method | Hot Wire Type |
Power Supply | AAA Batteries x 3 (Included) | Width(mm) | 37 | Depth(mm) | 36 |
Height(mm) | 490 | Mass(g) | 115 |
Please check the type/dimensions/specifications of the part TESTO405 in the Anemometer - Wind Speed/Thermometer, TESTO405 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy