(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Illuminometer LX-10

Digital Illuminometer LX-10
  • Volume Discount

•Product Model: Luminometer
•Measurement Item: Illuminance
•Resolution (lux): 1(0~1999) 10(2000~19990)
•Measuring Range: 0~20000lx
•Accuracy: ±(5%rdg+4dgt)

Part Number

Configured Part Number is shown.

LX-100

Part Number
LX-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Illuminometer Measurement items Illuminance Measuring Range 0~20000lx
Accuracy ±(5%rdg+4dgt) Dimensions main body(mm) 70(W)X131(H)X25(D) Dimensions sensor(mm) 55(W)X82(H)X18(D)
Resolution(lx) 1(0~1999) 10(2000~19990) Mass(g) Approximately 195 Type Easy-to-Use Separate Type
Accessory Battery, Instruction Manual Power Supply 006P(9V)X1

Please check the type/dimensions/specifications of the part LX-100 in the Digital Illuminometer LX-10 series.

Additional Products in this Category

Tech Support