(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SD Card Data Log Type Digital Illuminometer

SD Card Data Log Type Digital Illuminometer
  • Volume Discount

•Product Model: Luminometer
•Measurement Item: Illuminance
•Accuracy: ±4%+2dgt
•Measuring Range: 2000Lux(1lux)/20000Lux(10lux)/100000Lux(100lux)lux
•Dimension (mm): 68(W)X177(H)X45(D)

Part Number

Configured Part Number is shown.

LX-1128SD

Part Number
LX-1128SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Illuminometer Measurement items Illuminance Measuring Range 2000Lux(1lux)/20000Lux(10lux)/100000Lux(100lux)lux
Dimensions(mm) 68(W)X177(H)X45(D) Accuracy ±4%+2dgt Mass(g) Approximately 489
Type Data Logger illuminometer with SD slot installed Sensor Photo Diode + Color Correction Filter (C.I.E. standard compatible), Baseline Element Cosine Correction Accessory SD Card 1 (G), Soft Case, Battery/Manual
Power Supply UM3, AA x 6 pcs, 9 VDC (AC adapter sold separately) Data output SD card /USB/RS232C Operating Environment Temperature: 0 to 50°C, Humidity: 10 to 85% RH

Please check the type/dimensions/specifications of the part LX-1128SD in the SD Card Data Log Type Digital Illuminometer series.

Additional Products in this Category

Tech Support