(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: pH Meter
•Measuring Range: PH: 0-14 PH, Temperature: -5-80°C
•Dimension: 40(W)X186(H)X32(D)mm
•Length Of Probe: Ф10X128mm
•Cable Length: 128mm
Part Number
Configured Part Number is shown.
PH-222
Product Model | pH Meter | Measuring Range | PH: 0-14 PH, Temperature: -5-80°C |
---|---|---|---|
Sensor | pH/Glass Electrode, Temperature: Thermistor | Dimensions | 40(W)X186(H)X32(D)mm |
Length of Probe | Ф10X128mm | Cable Length | 128mm |
Mass(g) | Approximately 130 | Type | Compact Pen Type pH Meter |
Power Supply | AAA Batteries x 4, Consumption Current DC 4.8 mA | Accessory | AAA Batteries x 4, PH Electrode PE-12 x 1, PH4 Reference Solution x 1, PH7 Reference Solution x 1, Instruction Manual |
Operating Environment | Temperature 0 to 60°C Humidity 80% RH or less PH electrode: -5 to 80°C | Display Resolution: pH | PH: 0.01 PH, Temperature: 0.1°C |
Show More | |||
Display | 3.5 Digits, LCD, Bar Graph Display, 0.8 Seconds/Cycle | Temperature Correction | Automatic Calibration PH4, 7, 10, Sensor Input Impedance 1,012 Ω or Higher |
Body Accuracy | PH: ± 0.02 PH (Post-Calibration), Temperature: ±0.8° C | Data Logger | 100 pts (Maximum) |
Show Less |
Product Model | pH Meter | Measuring Range | PH: 0-14 PH, Temperature: -5-80°C | Sensor | pH/Glass Electrode, Temperature: Thermistor |
---|---|---|---|---|---|
Dimensions | 40(W)X186(H)X32(D)mm | Length of Probe | Ф10X128mm | Cable Length | 128mm |
Mass(g) | Approximately 130 | Type | Compact Pen Type pH Meter | Power Supply | AAA Batteries x 4, Consumption Current DC 4.8 mA |
Accessory | AAA Batteries x 4, PH Electrode PE-12 x 1, PH4 Reference Solution x 1, PH7 Reference Solution x 1, Instruction Manual | Operating Environment | Temperature 0 to 60°C Humidity 80% RH or less PH electrode: -5 to 80°C | Display Resolution: pH | PH: 0.01 PH, Temperature: 0.1°C |
Display | 3.5 Digits, LCD, Bar Graph Display, 0.8 Seconds/Cycle | Temperature Correction | Automatic Calibration PH4, 7, 10, Sensor Input Impedance 1,012 Ω or Higher | Body Accuracy | PH: ± 0.02 PH (Post-Calibration), Temperature: ±0.8° C |
Data Logger | 100 pts (Maximum) |
Please check the type/dimensions/specifications of the part PH-222 in the Digital Pen Type PH Meter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy