(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Dissolved Oxygen Meter DO-5509

Digital Dissolved Oxygen Meter DO-5509
  • Volume Discount

[Features]
· Perfect as a teaching material because the dissolved oxygen can be measured with just a single switch.
· Polarograph type sensor adopted.
· For checking water filters.
· For schools, laboratories, factories, etc.

Part Number

Configured Part Number is shown.

DO-5509

Part Number
DO-5509
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Water quality meter Measurement range(mg/L) 0–20 Minimum graduation 0.1mg/L
Display accuracy ±0.4mg/L Dimensions 70(W)X131(H)X25(D)mm Length of Probe Ф28X190mm
Cable Length Approx. 4 m Mass(g) Approximately 350 Type Dissolved oxygen can be measured using one switch. Perfect for use as school teaching material.
Power Supply 006P(9V)X1 Accessory Dissolved Oxygen Probe, Electrolyte, Battery, Instruction Manual Measurement principle Polarograph

Additional Products in this Category

Tech Support