(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Multi Water Quality Measuring Instrument

Multi Water Quality Measuring Instrument
  • Volume Discount

•Product Model: Water Quality Meter
•Dimension: 68(W)X177(H)X45(D)mm
•Length Of Probe: Ф22X120mm
•Sensor: Conductivity / TDS / Salinity Concentration Probe
•Conductivity Range: 200uS/2mS/20mS/200mS

Part Number

Configured Part Number is shown.

CD-4307SD

Part Number
CD-4307SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Water quality meter Sensor Conductivity / TDS / Salinity Concentration Probe Conductivity: Range 200uS/2mS/20mS/200mS
Conductivity: Measurement Range 0~200.0μS/cm/0.2~2.000mS/cm/2~20.00mS/cm/20~200.0mS/cm Conductivity: Resolution 0.1μS/0.001mS/0.01mS/0.1mS Conductivity: Accuracy ±(2%FS+1dgt)
Dimensions 68(W)X177(H)X45(D)mm Length of Probe Ф22X120mm Mass(g) Approximately 489
Type Data Logger with SD slot installed, multi water quality measuring instrument Power Supply UM3, AA x 6 pcs, 9 VDC (* AC adapter sold separately) TDS: Range 200 ppm/2000 ppm/20000 ppm/200000 ppm (For details, please refer to the external diagram tab.)
TDS: Measuring range 0–132 ppm/132–1320 ppm/1320–13200 ppm/13200–132000 ppm (For details, please refer to the external diagram tab.) TDS: Resolution 0.1 ppm/1 ppm/10 ppm/100 ppm (For details, please refer to the external diagram tab.) TDS: Precision ±(2%FS+1dgt) (refer to tabs on outline drawings for details)
Saline density: Range 0-12% (refer to the outer schematic tab for details) Saline density: Resolution 0.01% (Refer to outer schematic tab for details) Saline density: Accuracy ±0.5%FS (refer to tabs on outline drawings for details)
Temperature: Range 0–60°C Temperature: Resolution 0.1℃ Temperature: Accuracy ±0.8℃
Operating Environment 0-50°C, Humidity 80% or less Data output SD Card/RS232C/USB Output Standard accessories SD Card (1 G)/Conductivity/TDS/Salinity Electrode/Battery/Manual/with Hard Carrying Case

Please check the type/dimensions/specifications of the part CD-4307SD in the Multi Water Quality Measuring Instrument series.

Additional Products in this Category

Tech Support