(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Portable Concentration Meter (for Machining Oil)

Portable Concentration Meter (for Machining Oil)
  • Volume Discount

•Product Model: Densitometer
•Measurement Range (%): 0–70
•Densitometer Feature: For Cutting Oil Use
•Trusco Code: 403-5640
•Width (mm): 55

Part Number

Configured Part Number is shown.

PAL-101S

Part Number
PAL-101S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

20 Days or more

Loading...

  1. 1

Basic Information

Product Model Concentration Meter Measurement range(%) 0–70 Densitometer Features For Machining Oil
Width(mm) 55 Depth(mm) 31 Height(mm) 109
Trusco Code 403-5640 Mass(g) 100 Degree of protection for enclosure IP65
Features Just a few drops of the sample are enough and the measurement time is only 2-3 seconds. Waterproof and can be entirely washed with water and also will float up when dropped into the water. Has a wide temperature range supporting the measurement of cutting oil, parting powder, rust-prevention agents, detergent. Received Good Design Award. Application Concentration management of cutting oil, grinding oil, and quenching oil. Power Supply AAA Batteries x 2 (Sold Separately)
Resolution(%) 0.1 Measurement accuracy(%) ±0.2

Additional Products in this Category

Tech Support