(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simple Pack

Simple Pack

[Features]
· Since it is an extremely small container that can fit into the palm of the hand (about 55 mm from nozzle to pump), it is not bulky but light in weight.
· Simply suction test water and shake to operate. The reaction is completed in 10 seconds to several minutes after shaking the test water suctioned in the container that contains the reagent.
· Other than the simple pack and included color chart, absolutely nothing else is required. Simply compare colored sample water to the color chart to determine the quantity.

Part Number

Configured Part Number is shown.

Part Number
0371-80-30-14
0371-80-30-20
0371-80-30-46
0371-80-30-62
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(pH)
Measurement range
(mg/L)
Details Type Reaction Time Pcs./Box.
(piece)
Measurement items TGK Code Specifications
1 Piece(s)

12 Days or more

-0-10 (Low concentration), 0-100 (High concentration)-5 minutes48Chemical oxygen consumption0371803014Serial Number: COD, Coloration: Pink → Purple → Green ◇ Pinkish Red → Purple → Green → Yellow, Color Chart Scale : 0, 2, 4, 6, 8, 10◇0, 5, 10, 20, 50, 100
1 Piece(s)

12 Days or more

-0–10-8 minute48Ammonium, Ammonium Nitrogen0371803020Serial Number: NH4, Coloration: Pale Yellow → Blue Green, Color Chart Scale : 0, 0.5, 1, 2, 5, 10◇0, 0.4, 0.8, 1.6, 4.8
1 Piece(s)

12 Days or more

-0-10 (Low concentration)◇ 0-100 (High concentration)-5 minutes6Chemical oxygen consumption0371803046Serial Number: COD, Coloration: Pink → Purple → Green ◇ Pinkish Red → Purple → Green → Yellow, Color Chart Scale : 0, 2, 4, 6, 8, 10◇0, 5, 10, 20, 50, 100
1 Piece(s)

12 Days or more

5:5.0~9.5-River Water-2Nitrous Acid: NO20.02 to 1 mg/l NO2-N 0.006 to 0.3 mg/l, COD: Low Concentration 0 to 10 mg/l High Concentration 0 to 100 mg/l, Ammonium: NH4 0 to 10 mg/l NH4-N 0 to 8 mg/l, Phosphoric Acid: 0.2 to 10 mg/l0371803062-

Loading...

  1. 1

Basic Information

Product Model Water quality meter

Additional Products in this Category

Tech Support