(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MHT-381SD
Product Model | Thermo-hygrometer (Logger) | Measurement Temperature Range(°C) | 0–50 | Measurement moisture range(%RH) | 10–90 |
---|---|---|---|---|---|
Size(mm) | 132×80×32 | Model | MHT-381SD | Features | Data is saved in SD card. Compatible to 1 GB up to 16 GB Excel data editing is available just by writing SD card into PC. Temperature (Resolution: 0.1°C)/Temperature (Resolution: 0.1%) high resolution measurement is available. Easy to read with large LCD. With wall mounting unit. Connectable to PC with USB (sold separately). |
Sensor | Temperature & Humidity Sensors | Power Supply | UM4, AAA x 6 pcs, 9 VDC (AC adapter sold separately) | Mass(g) | Approximately 282 |
Operating Environment | Temperature: 0 to 50°C, Humidity: 10 to 85% RH | Accessory | SD Card (1 GB)/Wall Mount Unit/Battery/Manual | Temperature resolution | 0.1℃ |
Humidity Resolution | 0.1%RH | Temperature accuracy | ±(0.8℃) | Hygrometer Precision | ±(4%rdg+1% RH)/70% RH or higher; under ±(4%rdg+4% RH)/70% RH |
Data output | SD Card/USB Output | Clock function | Built-in (Year / Month / Date / Hour / Minute / Second) | Measuring interval | 5/10/30/60/120/300/600 Seconds/Auto |
Memory card | SD Card supports 1 GB up to 16 GB | Separately purchased product | Dedicated AC Adapter, USB Cable: Model USB-01/RS232C Cable: Model UPCB-02/Dedicated Software: Model SW-U801-WIN | Display | 3-digit display LCD size: 60X50 mm |
Features | Memory capacity is increased by using SD card. |
Please check the type/dimensions/specifications of the part MHT-381SD in the Thermometer-Hygrometer - Digital Data Logger with SD Card series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy