(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Thermometer-Barometer Meter - Digital Data Logger with SD Card

Thermometer-Barometer Meter - Digital Data Logger with SD Card
  • Volume Discount

•Product Model: Temperature and Humidity Recorder (Logger)
•Measurement Temperature Range (°c): 0–50
•Measurement moisture range (%rh): 10–90
•Size (mm): 132×80×32
•Model: MHB-382SD

Part Number

Configured Part Number is shown.

MHB-382SD

Part Number
MHB-382SD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermo-hygrometer (Logger) Measurement Temperature Range(°C) 0–50 Measurement moisture range(%RH) 10–90
Size(mm) 132×80×32 Model MHB-382SD Features Data is saved in SD card. Compatible to 1 GB up to 16 GB Excel data editing is available just by writing SD card into PC. Temperature (Resolution: 0.1°C)/Temperature (Resolution: 0.1%)/Pressure is displayed simultaneously. Warning tone is settable to ON/OFF. Pressure unit is switchable. Easy to read with large LCD. With wall mounting unit. Connectable to PC with USB (sold separately).
Power Supply UM4, AAA x 6 pcs, 9 VDC adapter (sold separately) Mass(g) Approximately 285 Operating Environment Temperature: 0 to 50°C Humidity: 80% or less, however, without condensation
Accessory SD Card (4 GB)/Wall Mount Unit/Battery/Manual Measuring range Relative Humidity/Temperature/Pressure Display LCD size : 60X50 mm
Atmospheric pressure measurement range 10.0~1000.0 1000.1~1100.0hpa/7.5~825.0mmHg/0.29~32.48inHg Temperature resolution 0.1℃ Humidity Resolution 0.1%RH
Atmospheric pressure resolution 0.1hpa/0.1mmHg/0.01inHg Temperature accuracy ±(0.8℃) Hygrometer Precision ±(4%rdg+1% RH)/70% RH or higher; under ±(4% RH)/70% RH
Atmospheric pressure accuracy ±2hpa ±3hpa/±1.5mmHg±0.1inHg Data output SD Card/USB Output Clock function Built-in (Year / Month / Date / Hour / Minute / Second)
Measuring interval 5/10/30/60/120/300/600 Seconds or Auto Reset After 60 Seconds Memory card SD Card supports 1 GB up to 16 GB Separately purchased product Dedicated AC Adapter, USB Cable: Model USB-01/RS232C Cable: Model UPCB-02/Dedicated Software: Model SW-U801-WIN

Please check the type/dimensions/specifications of the part MHB-382SD in the Thermometer-Barometer Meter - Digital Data Logger with SD Card series.

Additional Products in this Category

Tech Support