(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· HH-type hex head is a head for hex socket bolts. Can insert hex wrench.
· Replacement bits can be inserted in HH8D only (root part is 6.35 hex).
Part Number
Configured Part Number is shown.
HH8D
Product Type | Replacement Head | Replaceable Head Type | Hex Head |
---|---|---|---|
Head width(mm) | 12 | Dimension thickness(mm) | 14.5 |
Applicable Torque Wrench | CL10N、CSP6N、CSF7N、CL2N、CSP1.5N、CL15N、CSP12N CSF14N、CL5N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 | Trusco Code | 238-6488 |
Applicable Insertion Part Size(φ) | 8 | Main body: option | Option |
Mass(g) | 40 | Features | HH-type hex head is a head for hex socket bolts. Hex wrench is insertable. Replacement bits can be inserted in HH8D only (root part of HH8D: 6.35HEX). |
Application | Replacement heads selectable according to work conditions or environments. | - | - |
Product Type | Replacement Head | Replaceable Head Type | Hex Head | Head width(mm) | 12 |
---|---|---|---|---|---|
Dimension thickness(mm) | 14.5 | Applicable Torque Wrench | CL10N、CSP6N、CSF7N、CL2N、CSP1.5N、CL15N、CSP12N CSF14N、CL5N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 | Trusco Code | 238-6488 |
Applicable Insertion Part Size(φ) | 8 | Main body: option | Option | Mass(g) | 40 |
Features | HH-type hex head is a head for hex socket bolts. Hex wrench is insertable. Replacement bits can be inserted in HH8D only (root part of HH8D: 6.35HEX). | Application | Replacement heads selectable according to work conditions or environments. |
Please check the type/dimensions/specifications of the part HH8D in the Torque Heads - Hex Type, HH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy