(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Torque Heads - Female Ratchet Type, RQH

Torque Heads - Female Ratchet Type, RQH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The low tightening amplitude enables comfortable work in confined, height-restricted spaces.
· Female type.

PDF

Part Number

Configured Part Number is shown.

RQH15DX17

 
Part Number
RQH15DX17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Female Ratchet Head Head width(mm) 37.2
Two-plane dimensions(mm) 17 Applicable Torque Wrench CTA100、CTB100、CL100N、CL50N、PCL100N、PCL50N、CL140N、YCL90N、PCL140N、CSP100N、CSP50N、CSP140N、YCL140N、CF100N、CEM100N3、CDB100N-S Trusco Code 272-4740
Applicable Insertion Part Size(φ) 15 Main body: option Option Mass(g) 280
Features Comfortable working in confined height-restricted places with low clamping amplitude. Female type. Application Replacement heads selectable according to work conditions or environments.

Please check the type/dimensions/specifications of the part RQH15DX17 in the Torque Heads - Female Ratchet Type, RQH series.

Additional Products in this Category

Tech Support