(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Screwdriver Blades (Hexalobular) Short Type

Replacement Screwdriver Blades (Hexalobular) Short Type
  • Volume Discount

215 series separately sold hexalobular short screwdriver blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

Part Number

Configured Part Number is shown.

Part Number
215T-8-95
215T-10-95
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
1 Piece(s)Available

10 Days or more

T8
1 Piece(s)Available

10 Days or more

T10

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 15 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Overall Length(mm) 95
Supplement Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

Additional Products in this Category

Tech Support