(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swiss Grip Tamper Proof Hexalobular Screwdriver

Swiss Grip Tamper Proof Hexalobular Screwdriver
  • Volume Discount

[Features]
· Soft-to-the-touch Swiss grip screwdriver T X 27-40 is included with a base hexagon

PDF

Part Number

Configured Part Number is shown.

Part Number
8400B-20
8400B-25-300
8400B-30
8400B-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) Bolster Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Tip outer diameter
(mm)
Weight
(g)
Features
1 Piece(s)Available

8 Days or more

100NAT2051953.8454The handle is a soft-to-the-touch Swiss grip.
1 Piece(s)Available

12 Days or more

300NAT2564004.4-The handle is a soft-to-the-touch Swiss grip.
1 Piece(s)Available

8 Days or more

130IncludedT3072355.52109The handle is a soft-to-the-touch Swiss grip. Includes base hexagon.
1 Piece(s)Available

8 Days or more

140IncludedT4082506.65152The handle is a soft-to-the-touch Swiss grip. Includes base hexagon.
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) Bolster Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Tip outer diameter
(mm)
Weight
(g)
Features

Loading...

  1. 1

Basic Information

Tip standards Torx Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Grip Type Resin

Additional Products in this Category

Tech Support